??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WISKA
Description
KRASM - WHK conduit fitting for kable and tube, with connecting thread, KRASM
Bill of material
KRASM 20/7 LG10106052
CNSORDERNO
WISKA Order-No.
10106052
TYP
WISKA Type
KRASM 20/7 LG
CADINFO
CAD-data information
CAD data on request
RAL
RAL colour
RAL 7035
DA
Diameter outside
20.0 mm
CD
Cable diameter
5.0 - 13.0 mm
CNSMAT
material
PP
NOTE1
Remarks 1
Conduit fitting with connecting thread, Connection thread length: 7.0mm
ETEMP
Temperature range
-30°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML