??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KRAZ - Fixed long handle
Bill of material
KRAZ6-63-R
MODEL
Model
KRAZ6-63-R
LV1
LV1 type
External thread type
MAT
Handle material
PF
MAT2
Screw material
Equivalent to SUM24L
SUR
Screw surface treatment
Chromium plating
CODE
Code
KRAZ
VAR02
M
VAR04
L
mm
VAR06
Handle color
FIX02
L1
10 mm
FIX04
d
8 mm
FIX06
D
16 mm
FIX08
Ha
35 mm
FIX10
Reference weight
0.06 Kg/pcs
FIX95
PDF
PDF