??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
KS M25-gro
Bill of material
19202601
MD01
VAR__MANUID_
19202601
DESCSHORT
Short Description
KS M25-gro
DESCLONG
Long Description
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal, Thread length 22 mm<br /><strong>Dimensions: </strong>36 x 32 x 22 mm
INTNO
International product number
4013902409853
MANUID
Product number of the Manufacturer
19202601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KS M25-gro
EF000007
EV000270
EF000010
EV000152
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
25
EF005114
25
EF005115
-
EF005474
EV006419
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.155
LENGTH
32
WIDTH
36
DEPTH
22
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04