??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
PRiCi FA
Description
KSLA,KSLB,KSLD - Corrugated handwheel
Bill of material
KSLA8-50
MODEL
Model
LV1
LV1 type
MAT
Material of coupling part
MAT2
Body material
PF
SUR
Surface treatment
-
COL
colour
black
CODE
Code
VAR02
M(d)
VAR04
D
mm
FIX02
h
mm
FIX04
H
32 mm
FIX06
D1
23 mm
FIX08
B
12 mm
FIX10
h1
26 mm
FIX12
N
M4
FIX14
S
3 mm
FIX95
PDF
PDF