您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Linear Actuator Connector KSU.Z-G30-G18-2-8
Inocon
2 Positioning
2B Linear unit connectors
KSU.Z
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inocon/2_positionieren/2b_verfahrschlitten/ksu_z/gn133_2_2.prj},{NB=Kreuz-Klemmverbinder KSU.Z-G30-G18-2-8},{PARTNUMBER=KSU.Z-G30-G18-2-8},{D11=30},{NDM3=4},{KDM3=6.464},{NDM4=3},{KDM4=4.771},{K1=40},{K2=36},{L1=81.5},{L2=40},{L3=26},{M=27},{A3=9.000},{B3=17.200},{C3=6.500},{S3=8.000},{E3=3.000},{F3=4.500},{G3=6.000},{H3=3.120},{J3=0.750},{T3=13.000},{R3=9.000},{A4=7.000},{B4=11.800},{C4=5.000},{S4=6.000},{E4=2.500},{F4=3.000},{G4=4.670},{H4=2.500},{J4=0.600},{T4=10.000},{R4=7.000},{L4=25.000},{L5=30.570},{M1=32.000},{M2=22.500},{M33=21.870},{M3=22.000},{M4=14.000},{N1=8.720},{N2=3.570},{O2=17.000},{O1=21.000},{O11=10.500},{P=3.000},{N3=8.710},{L6=21.000},{RPL=9.000},{RPD=5.500},{WEIGHT=0.1240},{D1=G30},{D2=G18},{D22='B12','B14','B16','B18'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Inocon
Description
KSU.Z - Linear Actuator Connectors, Aluminium, with screw, Stainless Steel
Bill of material
Linear Actuator Connector KSU.Z-G30-G18-2-8
PARTNUMBER
INOCON PARTNUMBER
KSU.Z-G30-G18-2-8
KSU.Z-G30-G18-2-8
D1
Bore
G30
G30
D2
Bore
G18
G18
D3
Clamping screw
M4
M4
D4
Clamping screw
M3
M3
K1
Clamping length
40
40
mm
K2
Clamping length
36
36
mm
L1
81.5
81.5
mm
L2
40
40
mm
L3
26
26
mm
M
27
27
mm
Z1
Screw location
M8-25
M8-25
Z2
Screw location
M6-20
M6-20
L4Z1
Clamping lever
63 | 78
63 | 78
mm
L4Z2
Clamping lever
45 | 63
45 | 63
mm
OBVIS
Finish
blank
blank
WEIGHT
Weight
0.1240
0.1240
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details