??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KSV85_88 - Special roller bearing for profile
Bill of material
KSV86-3060-D8-M4
CODE
code
TYPE
type
Straight Plate type
MAT
material
SUR
Surface treatment
AT
Applicable to aluminum profile specifications
ATR
Applicable to roller shaft diameter D
SF
Suitable for mounting screws
L
60
P
30
W
30
T
10
DD1
d1
4.5
DD2
d2
8
HH
h
4.5
LINK
weblink
webxxx