??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Montech
Description
KTB - Minidrive conveyors
Bill of material
KTB-K-45/AN=left/TR=front drive/L=1000/LM=0/LG=0/SF=fix, H=14mm/FS=white (not antistatic)/B=0/GB=without/GK=Version S/BK=1.2 – 21.0/AS=24 V, 50 Hz/BT=Connecting cable 5m, screened/BE=with diverter roller ø 40/BA=with diverter roller ø 40/BELT=FNB-5E/STA= | SAxSB=0x0/MON=with
FORM
Drive version
AN
Drive location
TR
Transport direction
L
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
A
Chassis width
mm
ROT
Motor rotation
°
LM
Center drive location
mm
LG
Location belt tensioning station
mm
SF
Lateral guide
FS
Color lateral guide
B
Conveyor width
mm
Enter value for B
Conveyor width
mm
cm
inch
ft
GB
Gliding plate
GK
Speed variable
BK
Conveying speed
1.2 – 21.0 m/min
AS
Connection voltage/Operating mode
LAK
Connecting cable length
MK
Nose bars
BELT
Belt type
STA
Available cleats
SA
Number of cleats
SB
Cleat width
mm
SAA
Cleat spacing
0.0 mm
D
Belt distance
- mm
MON
Assembly
GL
Belt length
2034 mm
X
Belt width
15 mm
MBF
Max. permissible load in conveyor operation
20.0 kg
MBS
Max. permissible load in the accumulation mode
6.0 kg
GW
Weight
4.2 kg
INFOLINK
http://www.montech.com/