??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVB04_06 - Conveyor Idler Pulley Mounting Seat,Top Tension Type
Bill of material
KVB04-2040-Q10
CODE
Code
TYPE
Type
Top tension type
MAT1
National standard material
MAT2
Equivalent Material
SUR
Surface Treatment
SPE
Applicable Aluminum Profile Specifications
Q
mm
L
80 mm
T
13 mm
W
40 mm
R
15 mm
S
45 mm
F
20 mm
A
10 mm
P1
20 mm
P2
25 mm
DD1
d1
5.5 mm
DD2
d2
9 mm
Z
5.5 mm
ZZRC
zzrc
LINK
Network Station
Website