??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVB31_33 - Conveyor idler mount Card slot type Top tension type
Bill of material
KVB31-2040-Q10
CODE
Code
TYPE
Types of
Top tension
MAT
GB material
MAT1
Quite material
SUR
surface treatment
APP
Applicable to aluminum profile specifications
Q
L
80
T
13
W
40
R
15
S
45
F
30
A
10
P1
20
P2
25
DD1
d1
5.5
DD2
d2
9
Z
5.5
TT1
t1
6
ZZRC
zzrc
LINK
weblink
webxxx