??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVC71_78 - Tensioning plate of conveyor drum for profile, tensioning type
Bill of material
KVC74-3060-Q9
CODE
Square head type
TYPE
type
MAT1
GB material
MAT2
Equivalent material
ST
surface treatment
AAP
Applicable aluminum profile specification
mm
Q
mm
L
80 mm
W
60 mm
R
20 mm
S
40 mm
T
13 mm
DD1
d1
6.5 mm
DD2
d2
11 mm
Z
6.5 mm
LINK
weblink
weblink