??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KVJA - Caster, low and heavy load flat bottom movable type
Bill of material
KVJA63-N
MODEL
Model
KVJA63-N
LV1
LV1 type
Low and heavy load flat bottom movable type
MAT1
Material1
Equivalent to SPCC
SUR
Surface treatment
Dark green paint bracket
MAT3
Material2
Equivalent to N
FIX01
Fixed way
Bearing
CODE
Code
KVJA
VAR10
D
mm
FIX02
G
65 mm
FIX04
H
103 mm
FIX05
L
60.5 mm
FIX06
E
110 mm
FIX08
F
110 mm
FIX10
A
81 mm
FIX12
B
76 mm
FIX13
C
85 mm
FIX14
d
11 mm
FIX16
U
600 kg
FIX18
N
600 kg
FIX95
PDF
PDF