??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
PRiCi FA
Description
KVJM KVJMX - Caster, medium load flat bottom movable type (with bearing)
Bill of material
KVJM75-N
MODEL
Model
LV1
LV1 type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Galvanized
MAT3
Material2
FIX01
Fixed way
Bearing
CODE
Code
VAR10
D
mm
FIX02
G
38 mm
FIX04
H
112 mm
FIX06
L
75 mm
FIX08
J
108 mm
FIX10
E
101 mm
FIX12
F
82 mm
FIX14
A
80 mm
FIX16
B
73 mm
FIX18
C
60 mm
FIX20
K
53 mm
FIX22
d
11 mm
FIX26
U
133 kg
FIX28
R
85 kg
FIX30
N
180 kg
FIX32
G1
0 kg
FIX95
PDF
PDF