??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
KVJS KVJSB - Casters, low and medium load flat-bottomed movable type
Bill of material
KVJS63-N
MODEL
Model
LV1
LV1 type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Electrophoresis black
MAT3
Material2
Equivalent to N
CODE
Code
VAR10
D
mm
FIX02
G
46 mm
FIX04
H
90 mm
FIX05
L
54.5 mm
FIX06
E
105 mm
FIX08
F
80 mm
FIX10
A
83 mm
FIX12
B
79 mm
FIX13
C
59 mm
FIX14
d
9 mm
FIX16
N
150 kg
FIX95
PDF
PDF