??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KVR M20-GDB/MGM
Bill of material
22742101
MD01
VAR__MANUID_
22742101
DESCSHORT
Short Description
KVR M20-GDB/MGM
DESCLONG
Long Description
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey, Sealing range 7 - 14 mm, Thread length 9 mm<br /><strong>Dimensions: </strong>30 x 30 x 37 mm
INTNO
International product number
4013902858026
MANUID
Product number of the Manufacturer
22742101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KVR M20-GDB/MGM
EF000007
EV000270
EF000010
EV000164
EF000025
true
EF000084
true
EF000116
7035
EF000139
EV006034
EF000177
27
EF000368
9
EF000734
false
EF000878
true
EF000881
false
EF001062
false
EF001210
true
EF001217
EV009696
EF001257
EV000402
EF001742
-25
EF001758
EV003712
EF002169
EV000139
EF003712
1.5
EF004191
false
EF004685
false
EF005004
false
EF005049
true
EF005268
26.5
EF005337
false
EF005466
6
EF005474
EV006619
EF005728
EV000494
EF007838
EV000154
EF007839
20
EF008404
EV000494
EF012184
false
EF012547
false
EF024919
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.015
LENGTH
30
WIDTH
30
DEPTH
37
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04