??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
KVTG - Casters, light load fixed type
Bill of material
KVTG25-R
MODEL
Model
LV1
LV1 type
Light load fixed type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Galvanized
MAT3
Material2
FIX01
Fixed way
Bearingless
CODE
Code
KVTG
VAR10
D
mm
FIX02
G
13 mm
FIX04
H
35.0 mm
FIX06
E
36 mm
FIX08
F
20 mm
FIX10
A
29 mm
FIX12
B
13 mm
FIX14
d
4.3 mm
FIX16
Load(R)
6 kg
FIX18
Load(N)
12 kg
FIX95
PDF
PDF