??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
PRiCi FA
Description
KVTH - Caster, heavy-duty fixed type (with bearing)
Bill of material
KVTH100-U
MODEL
Model
LV1
LV1 type
Heavy-duty fixed type (with bearing)
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Galvanized
MAT3
Material2
FIX01
Fixed way
Bearing
CODE
Code
KVTH
VAR10
D
mm
FIX02
G
45 mm
FIX04
H
143 mm
FIX06
E
115 mm
FIX08
F
100 mm
FIX10
A
92 mm
FIX12
B
76 mm
FIX14
C
76 mm
FIX16
K
67 mm
FIX18
d
11 mm
FIX20
U
265 kg
FIX24
F1
235 kg
FIX26
N
290 kg
FIX95
PDF
PDF