??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
PRiCi FA
Description
KVTM - Caster, medium and heavy duty fixed type (with bearing)
Bill of material
KVTM75-U
MODEL
Model
LV1
LV1 type
Medium and heavy load fixed type (with bearing)
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Galvanized
MAT3
Material2
FIX01
Fixed way
Bearing
CODE
Code
KVTM
VAR10
D
mm
FIX02
G
38 mm
FIX04
H
112 mm
FIX06
E
101 mm
FIX08
F
85 mm
FIX10
A
80 mm
FIX12
B
73 mm
FIX14
C
60 mm
FIX16
K
53 mm
FIX18
d
11 mm
FIX20
U
133 kg
FIX24
R
85 kg
FIX26
N
180 kg
FIX28
G1
0 kg
FIX95
PDF
PDF