??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KXH32 - Installation of metal workpiece, round bar type · standard type
Bill of material
KXH32-L70-W50
CODE
Code
KXH32
TYPE
type
Round bar type • standard type
MAT
material
SUS304
L
mm
W
mm
A
12 mm
A1
62 mm
L1
30 mm
L2
43 mm
M
M5 mm
LINK
weblink
weblink