??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 5
HELP_VARIABLE
회사명
Misumi
내용
KZTE,KZTC - Driving Shafts for Conveyors - 3 Steps/2 Steps
BOM
KZTE15-100-Q10-5-P8-5-5-5-S7-5
PN
형번
TYPE
Type
D
mm
TOL
Tolerance
L
L지정0.5mm단위
mm
값 입력 L
L지정0.5mm단위
mm
cm
inch
ft
Q
Q Selection
mm
값 입력 Q
Q Selection
mm
cm
inch
ft
LA
LA 0.5mm Increment
mm
값 입력 LA
LA 0.5mm Increment
mm
cm
inch
ft
P
P선택
mm
값 입력 P
P선택
mm
cm
inch
ft
LB
LB 0.5mm Increment
mm
값 입력 LB
LB 0.5mm Increment
mm
cm
inch
ft
LC
LC 0.5mm Increment
mm
값 입력 LC
LC 0.5mm Increment
mm
cm
inch
ft
LD
LD 0.5mm Increment
mm
값 입력 LD
LD 0.5mm Increment
mm
cm
inch
ft
S
S Selection
mm
LE
LE 0.5mm Increment
mm
값 입력 LE
LE 0.5mm Increment
mm
cm
inch
ft
DS
mm
ALT1
Keyway Machining
ALT2
Keyway Machining+Set Screw Flat
ALT3
Retaining Ring Groove
ALT4
2 Set Screw Flats
KA
KA 1mm Increment
mm
ZA
ZA 1mm Increment
mm
WA
WA지정1mm단위
mm
HA
HA 1mm Increment
mm
GA
GA 1mm Increment
mm
AA
AA 30° Increment
°
KB
KB 1mm Increment
mm
ZB
ZB 1mm Increment
mm
WB
WB지정1mm단위
mm
HB
HB 1mm Increment
mm
GB
GB 1mm Increment
mm
AB
AB 30° Increment
°
KC
KC 1mm Increment
mm
ZC
ZC 1mm Increment
mm
WC
WC지정1mm단위
mm
HC
HC 1mm Increment
mm
GC
GC 1mm Increment
mm
AC
AC 30° Increment
°
KD
KD 1mm Increment
mm
ZD
ZD 1mm Increment
mm
WD
WD지정1mm단위
mm
HD
HD 1mm Increment
mm
GD
GD 1mm Increment
mm
AD
AD 30° Increment
°
KE
KE 1mm Increment
mm
ZE
ZE 1mm Increment
mm
WE
WE지정1mm단위
mm
HE
HE 1mm Increment
mm
GE
GE 1mm Increment
mm
AE
AE 30° Increment
°
KF
KF 1mm Increment
mm
ZF
ZF 1mm Increment
mm
WF
WF지정1mm단위
mm
HF
HF 1mm Increment
mm
GF
GF 1mm Increment
mm
AF
AF 30° Increment
°
KG
KG 1mm Increment
mm
ZG
ZG 1mm Increment
mm
WG
WG지정1mm단위
mm
HG
HG 1mm Increment
mm
GG
GG 1mm Increment
mm
AG
AG 30° Increment
°
TA
TA지정1mm단위
mm
TB
TB지정1mm단위
mm
TC
TC지정1mm단위
mm
TD
TD지정1mm단위
mm
TE
TE지정1mm단위
mm