??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
L and LX - Load Cells
Bill of material
L-250
PN
Part Number
L-250
SERIES
Series
L e LX
CODE
Code
0002736
TYPE
Description
Célula de Carga Modelos L e LX
CAP
Capacity
kg
MAT
Material
FINISH
Surface Treatment
Nickel
A
57 mm
B
15.8 mm
C
5.000 m
D
25.4 mm
E
76.2 mm
F
13.0 mm
H
32 mm
L
130 mm
N
23.4 mm
Q
15.8 mm
R
11.2 mm
S
15.2 mm
RS
Recommended Screw
M12 - class 12.9 - DIN 912
TORQUE
Torque
14 kgm
SE
Sensibility
2.0000 + / - 0,1% mV / V
TT
Work temperature
- 5 a + 60 ºC
TC
Compensated Temperature
0 a + 50 ºC
MS
Maximum overload % nominal capacity
150
SR
Break overload % nominal capacity
300
RE
Electric Resistence
E 390 + / - 10 S 350 + / - 1 Ω
ND
Number of Divisions
10.000
CP
Protection Class
IP 67
CABLE
Cable
9619 (7 mm diam. 4 conductors Shielded)
NOTE
Note
Cable 3D Model is just a Segment of the Actual Model