??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 303
HELP_VARIABLE
Company
Posital
Description
L060-CAW
Bill of material
UCD-S7A1G-2012-L060-CAW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Clamping / Shaft Flat / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Axial 1 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet