??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 314
HELP_VARIABLE
Company
Posital
Description
L06S-AAW
Bill of material
UCD-S7A1G-1413-L06S-AAW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Clamping / Shaft Flat / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Axial 10 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet