??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Nason
Description
L15 Series - 20mm to 50mm Bore, 1,500 psi Hydraulic, Compact
Bill of material
L15-25x15MF
PN
Part No.
BORE
Bore
STROKE
Stroke (1mm Increments)
mm
Enter value for STROKE
Stroke (1mm Increments)
mm
cm
inch
ft
TYPE
Type
MOUNTING
Mounting
MAGNETIC
Magnetic
EM
Threads (Mountings and Ports)
RS
Rod Stud
REXT
Rod Extensions
MEDIA
Media
Hydraulic
PR
Pressure Rating
103 BAR (1500 PSI)
TR
Temperature Rating
-10 °C to 81 °C (14 F to 178 F)
NOTE
Note
See catalog for available temperature and pressure rating combinations
A
INCH (mm)
B
B Port
1/8-28 BSPT
C
C Tap
CD
INCH (mm)
D
D Tap
DD
INCH (mm)
E
INCH (mm)
F
INCH (mm)
G
INCH (mm)
H
INCH (mm)
I
INCH (mm)
J
INCH (mm)
K
INCH (mm)
L
INCH (mm)
M
INCH (mm)
N
INCH (mm)
O
O Rod Dia.
INCH (mm)
P
INCH (mm)