??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Nason
Description
L20 Series - 25mm to 101mm Bore, 2,000 psi Hydraulic, Compact
Bill of material
L20-40x5MF
PN
Part No.
BORE
Bore
STROKE
Stroke (1mm Increments)
mm
Enter value for STROKE
Stroke (1mm Increments)
mm
cm
inch
ft
TYPE
Type
MOUNTING
Mounting
MAGNETIC
Magnetic
EM
Threads (Mountings and Ports)
RM
Rod Male Thread
REXT
Rod Extensions
MEDIA
Media
Hydraulic
PR
Pressure Rating
TR
Temperature Rating
-10 °C to 81 °C (14 F to 178 F)
NOTE
Note
See catalog for available temperature and pressure rating combinations
A
INCH (mm)
B
B Port
C
C Tap
CD
INCH (mm)
D
D Tap
DD
INCH (mm)
E
INCH (mm)
F
INCH (mm)
G
INCH (mm)
H
INCH (mm)
I
INCH (mm)
J
INCH (mm)
K
INCH (mm)
L
INCH (mm)
M
INCH (mm)
MD
INCH (mm)
N
INCH (mm)