??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
ABS Safety
Description
L3-WINK-60-1X17 - V2A bracket designed for lateral installation
Bill of material
L3-WINK-60-1X17
ARTIKELID
Item Code
L3-WINK-60-1X17
ARTIKELBEZ
Item Description
V2A bracket designed for lateral installation
LANGTEXTDE
Information Text
Includes one Ø 17 mm hole.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
ANWENDUNG
Application
Facade/ Wall, Overhead
MATERIAL
Material
Stainless Steel
UNTERGRUND
Substructure
Steel, Concrete, Wood, Trapezoidal Sheetings, Ripped Ceiling / Hollow Core
GTIN
4260336782407
COMCODE
Commodity Code
73089098
VPE
Unit
piece