??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
L73901-04 - Ø10 - Ewikon straight manifold L2X TE 4-drop
Bill of material
L73901-04_162_85_90
BESTNR
Order code
L73901-04
S1
min. 162 mm
S2
min. 85 mm
L
max. 800 mm
472.000
HW
Heaters angle
°
DAR
Description positive-negative
W
Number of heaters
6
B
Width
125 mm
H1
Height
70 mm
H2
Height
80 mm
H3
Height
106 mm
H4
Height
101 mm
G2
Weight
32.4 KG