??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
L73981-04 - Ø12 - Ewikon straight manifold L2X NV-T 4-drop
Bill of material
L73821-04_182_93_90
BESTNR
Order code
L73821-04
S1
min. 182 mm
S2
min. 93 mm
L
max. 725 mm
508.000
HW
Heaters angle
°
DAR
Description positive-negative
W
Number of heaters
8
B
Width
136 mm
H1
Height
80 mm
H2
Height
90 mm
H3
Height
116 mm
H4
Height
111 mm
G2
Weight
43.4 KG