??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L834-1K1T-S7
Bill of material
L834-1K1T-S7
PN
Part Number
L834-1K1T-S7
DESC
Description
MagJack 1000BASE-T, 1X1, YG/G, Tab Down, Low Profile, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Mid-plane
PC
Port Configuration
Tab Down
LED
Yes
LEDT
LED Type
YG/G
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A