??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L836-1J1T-KDN
Bill of material
L836-1J1T-KDN
PN
Part Number
L836-1J1T-KDN
DESC
Description
1X1 2.5G Low Profile Tab Down -40 to 85*C GO/Y LEDs
BRAND
Brand
Bel
NOP
Number of Ports
1X1
SPEED
Speed
2.5G
LED
Yes
LT
LED Type
GO/Y
HP
Height Profile
Low Profile
PC
Port Configuration
Tab Down
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
None