LA02AC-6-4060Z-L50
HEFA
34-accessories-aluminumprofile
es20
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{hefa/34-accessories-aluminumprofile/es20/la02-1.prj},{NB=LA02AC-6-4060Z-L50},{SC=LA02AC},{TM=A6063-T5},{ST=Sandblasting oxidation},{SWT=6},{SWT1=6.0},{SP=4060Z},{L=50},{WWW1=40},{WWW2=60},{WE=1.67},{SA=611.22},{LX1=11.71},{LY2=25.52},{WX=5853.75},{WY=8507.8},{CP=},{INFOTEXT=Official website}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
HEFA
Description
LA02AC_AD - 20 profile
Bill of material
LA02AC-6-4060Z-L50
CNSORDERNO
cnsorderno
LA02AC-6-4060Z-L50
LA02AC-6-4060Z-L50
SC
Serial code
LA02AC
LA02AC
TM
texture of material
A6063-T5
ST
surface treatment
Sandblasting oxidation
Sandblasting oxidation
SWT
Slot width type
6
SP
Specifications
4060Z
4060Z
L
mm
값 입력 L
mm
cm
inch
ft
확인
SS
Section size
40x60
40x60
WE
weight
1.67
1.67
kg/m
SA
Sectional area
611.22
611.22
mm^2
LX
Section moment of inertia
11.71x10^4
11.71x10^4
mm^4
LY
Section moment of inertia
25.52x10^4
25.52x10^4
mm^4
WX
Modulus of flexural section
5853.75
5853.75
mm^3
WY
Modulus of flexural section
8507.8
8507.8
mm^3
CP
Chasing processing
nothing
LTP:The left through hole is changed to threaded hole M6, with a depth of 15
RTP:The right through hole is changed to threaded hole M6, with a depth of 15
DTP:The through holes on both sides are changed to threaded holes M6, with a depth of 15
nothing
LTP:The left through hole is changed to threaded hole M6, with a depth of 15
RTP:The right through hole is changed to threaded hole M6, with a depth of 15
DTP:The through holes on both sides are changed to threaded holes M6, with a depth of 15
INFOTEXT
Official website