??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LA28/LK28-Z-F2/31/116 - Thru-Beam Sensors
Bill of material
LA28/LK28-Z-F2/31/116
PRODUCT_PICTURE
Product Picture
MANUID
LA28/LK28-Z-F2/31/116
DESCSHORT
Short Description
Thru-beam sensor LA28/LK28-Z-F2/31/116
MANUTYPEDESC
Manufacturer Type Description
LA28/LK28-Z-F2/31/116
BAC640005
Max. output current
2000 mA
AAB884005
max. switching distance
90000 mm
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
AC/DC
BAD823004
Width of sensor
25.8 mm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
Relay contact
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
65.5 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
25.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink