??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Ladder Series - Rolling Laddar Replacement Caster
Bill of material
PLD20820ZN-3R
PN
Part Number
PLD20820ZN-3R
SER
Series
Ladder Caster
MO
Fastening Type
Threaded Stem
SIZE
Fastening Size
4-13/16”, Thread 5/16”-18UNC x 5/8”
D
Wheel Diameter
Inch
W
Tread Width
13/16 Inch
TT
Wheel Type
Soft Rubber
WB
Bearing Type
Plain
CAP
Capacity
80 Pounds
H
Mount Height
2 1/2 Inch
R
Swivel Radius
1 13/16 Inch