??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-M75FH
Bill of material
75 Degree Incline
ORDERNO
75 Degree Incline
BRACKETCL
bracketcl
0.208333333333333
CATEGORY
category
Generic Models
COST
cost
0
DEFAULT_ELEVATION
default elevation
0
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
HANDRAIL_OFFSET
handrail offset
0.833333333333333
HANDRAILRADIUS
handrailradius
0.125
LADDER_INCLINE
ladder incline
75
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MASSUNIT
massunit
1
MAX_HEIGHT
max height
19
MAXIMUM_HEIGHT
maximum height
19
NEXTRUNGLOCATELR
nextrunglocatelr
0.267949192431122
NUMBER_OF_RUNGS
number of rungs
10
OMNICLASS_NUMBER
omniclass number
23.30.70.17.17
OMNICLASS_TITLE
omniclass title
Ship’s Ladders
PARTTYPE
parttype
Normal
RAIL_DEPTH
rail depth
0.473958333333333
STEP_HEIGHT
step height
1
STEP_WIDTH
step width
0.25
THIRDSUPP
thirdsupp
1
TOP_STEP_OFFSET_FROM_SURFACE
top step offset from surface
0.197916666666667
TOPRUNGLOCATELR
toprunglocatelr
0.245338886503431
TREADLOCATE
treadlocate
0.267949192431124
UNIT_DEPTH
unit depth
3.36808636398477
UNIT_HEIGHT
unit height
10
UNIT_WIDTH
unit width
2
UNIT_WIDTH_INSIDE_FRAME
unit width_inside frame
1.98958333333333
VERSION
version
2021
WARRANTY_DURATION__YEARS_
warranty duration (years)
0