??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-MP70
Bill of material
70 Degree Incline
ORDERNO
70 Degree Incline
BRACKETCL
bracketcl
2.5
CATEGORY
category
Generic Models
COST
cost
0
DEFAULT_ELEVATION
default elevation
0
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
HANDRAIL_OFFSET
handrail offset
12
HANDRAILRADIUS
handrailradius
1.5
LADDER_INCLINE
ladder incline
70
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MASSUNIT
massunit
1
MAX_HEIGHT
max height
204
MAXIMUM_HEIGHT
maximum height
204
NEXTRUNGLOCATELR
nextrunglocatelr
4.09466513549477
NUMBER_OF_RUNGS
number of rungs
10
OMNICLASS_NUMBER
omniclass number
23.30.70.17.17
OMNICLASS_TITLE
omniclass title
Ship’s Ladders
PARTTYPE
parttype
Normal
RAIL_DEPTH
rail depth
5.6875
STEP_HEIGHT
step height
11.25
STEP_WIDTH
step width
6
THIRDSUPP
thirdsupp
1
TOP_STEP_OFFSET_FROM_SURFACE
top step offset from surface
2.5
TOPRUNGLOCATELR
toprunglocatelr
3.02625554047837
TREADLOCATE
treadlocate
4.36764281119444
UNIT_DEPTH
unit depth
52.2289391929012
UNIT_HEIGHT
unit height
120
UNIT_WIDTH
unit width
24
UNIT_WIDTH_INSIDE_FRAME
unit width_inside frame
23.875
VERSION
version
2021
WARRANTY_DURATION__YEARS_
warranty duration (years)
0