??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
LANSA,LANSB,LANSC - Buffer - precision oil pressure buffer - double head automatic compensation · no buffer spring
Bill of material
LANSB2035
CODE
code
TYPE1
type1
Double-head automatic compensation
TYPE2
type2
MAT1
Body material
SS400
MAT2
Piston rod material
SUS304
MAT3
Impact head
Polyurethane
SUR
Surface treatment
black
W
temperature
-10°C~80°C
GG
specification
M
Nominal threadM
M20X1.5
ST
stroke
mm
A
mm
B
mm
C
mm
D
mm
E
15.8 mm
F
18 mm
G
mm
H
26 mm
V
7 mm
MAXE
Maximum absorbed energy per time Nm (E)
HOUR
Hour maximum absorption energy Nm(Etc)
MW
Maximum effective weight kg (Me)
MS
Maximum impact speed (m/s)
m/s
WEIGHT
Weight
g
LINK
link
https://www.srdfaa.com/product/1696296677248.html