??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
LATCH LOCK BOLT_M3 H: 6,2 mm L: 12 mm
Bill of material
HARTING 09670029045
MANUID
Product number of the Manufacturer
09670029045
DESCSHORT
Short Description
Latch lock bolt, Cable installation, Thread M3
DESCLONG
Long Description
Latch lock bolt, Cable installation, Thread M3
MANUTYPEDESC
Manufacturer Type Description
LATCH LOCK BOLT_M3 H: 6,2 mm L: 12 mm
SUPPLIERALTNO
Alternative product number
09 67 002 9045
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
LATCH LOCK BOLT_M3 H: 6,2 mm L: 12 mm
AAU734
Manufacturer product description
Latch lock bolt, Cable installation, Thread M3
AAW338
Manufacturer product designation
Latch lock bolt, Cable installation, Thread M3
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
73181558
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink