??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LB-0,LB-P - Linear Bearing-Single Liner Open Type
Bill of material
LB-06
MODEL
Model
LV1
Type
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
-
BMAT
Balls Material
Equivalent to SUJ2
RMAT
Retainer Material
resin
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
0/-0.009 mm
FIX04
D
mm
FIX06
D Tolerance
mm
FIX08
L
mm
FIX10
L Tolerance
0/-0.2 mm
FIX12
L1
mm
FIX14
L1 Tolerance
0/-0.4 mm
FIX16
W
mm
FIX18
(r)
mm
FIX20
Rows of Balls
4
FIX22
Basic Load Rating C (Dynamic)
N
FIX24
Basic Load Rating Co (Static)
N
FIX26
h
1.0 mm
FIX28
h1
mm
FIX30
a
FIX95
PDF
PDF