LB-FLN-06
WMBerg
INCH
Linear Components
Linear Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/linear_bearings/lb_fln.prj},{NB=LB-FLN-06},{PN=LB-FLN-06},{NS=0.37500000},{AMIN=0.3752},{AMAX=0.3761},{BMIN=0.6240},{BMAX=0.6250},{CMIN=0.860},{CMAX=0.875},{H=0.562},{HA=0.041},{HB=0.587},{J=0.187},{JA=0.080},{JB=0.524},{D=0.250},{E=60},{F=0.136},{G=0.43750000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
WMBerg
Description
LB-FLN - Open Style Linear Bearings
Bill of material
LB-FLN-06
PN
Product No.
LB-FLN-06
LB-FLN-06
NS
Nominal Size
3/8
3/8
Inch
AMIN
Inside Dia. Min.
0.3752
0.3752
Inch
AMAX
Inside Dia. Max.
0.3761
0.3761
Inch
BMIN
Outside Dia. Min.
0.6240
0.6240
Inch
BMAX
Outside Dia. Max.
0.6250
0.6250
Inch
CMIN
Length Dia. Min.
0.860
0.860
Inch
CMAX
Length Dia. Max.
0.875
0.875
Inch
H
Between Retaining Rings
0.562
0.562
Inch
HA
Retaining Ring Groove Width
0.041
0.041
Inch
HB
Retaining Ring Groove Dia.
0.587
0.587
Inch
J
Between O Ring Grooves
0.187
0.187
Inch
JA
O Ring Groove Width
0.080
0.080
Inch
JB
O Ring Groove Dia.
0.524
0.524
Inch
D
0.250
0.250
Inch
E
60
°
F
0.136
0.136
Inch
G
7/16
7/16
Inch