您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
LB1001A
Pepperl+Fuchs
Remote I/O Systems
LB (Zone 2, Class I/Div. 2)
Digital input
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pepperl_fuchs/remote20i2fo20systems/lb2028zone2022c20class20i2fdiv.20229/digital20input/lb1001a.prj},{NB=LB1001A},{MANUID=LB1001A},{AAB968006=12.00000},{AAB834006=12.00000},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.110},{LENGTH=0.141},{WIDTH=0.070},{DEPTH=0.035},{DESCSHORT=Digital Input LB1001A},{EAN=4050143063765},{MANUTYPEDESC=LB1001A},{BAD831010=Screw connection},{COO=SG},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=254606&LanId=ENG},{DEEPLINK_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=254606&LanId=GER},{DATA_SHEET_ENG=http://files.pepperl-fuchs.com/webcat/navi/productInfo/pds/254606_eng.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB1001A - Digital input
Bill of material
LB1001A
MANUID
LB1001A
DESCSHORT
Short Description
Digital Input LB1001A
EAN
4050143063765
MANUTYPEDESC
Manufacturer Type Description
LB1001A
AAB968006
min. rated supply voltage with DC
12.00000
V
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
12.00000
V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.110
LENGTH
0.141
WIDTH
0.070
DEPTH
0.035
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink