??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB2116E - Digital output
Bill of material
LB2116E
PRODUCT_PICTURE
Product Picture
MANUID
LB2116E
DESCSHORT
Short Description
Digital Output with Position Feedback LB2116E
EAN
4050143065288
MANUTYPEDESC
Manufacturer Type Description
LB2116E
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.110
LENGTH
0.127
WIDTH
0.106
DEPTH
0.022
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink