??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB3104A2 - Analog input
Bill of material
LB3104A2
PRODUCT_PICTURE
Product Picture
MANUID
LB3104A2
DESCSHORT
Short Description
Transmitter Power Supply, Input Isolator LB3104A2
EAN
4050143063895
MANUTYPEDESC
Manufacturer Type Description
LB3104A2
AAB968006
min. rated supply voltage with DC
12.00000 V
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.150
LENGTH
0.125
WIDTH
0.100
DEPTH
0.035
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink