??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB5105A - Temperature Input
Bill of material
LB5105A
PRODUCT_PICTURE
Product Picture
MANUID
LB5105A
DESCSHORT
Short Description
Thermocouple Converter LB5105A
EAN
4050143064045
MANUTYPEDESC
Manufacturer Type Description
LB5105A
AAB968006
min. rated supply voltage with DC
12.00000 V
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.170
LENGTH
0.125
WIDTH
0.105
DEPTH
0.037
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink