??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB6110ER - Digital output
Bill of material
LB6110ER
PRODUCT_PICTURE
Product Picture
MANUID
LB6110ER
DESCSHORT
Short Description
Digital Output with Shutdown Input LB6110ER
EAN
4050143064106
MANUTYPEDESC
Manufacturer Type Description
LB6110ER
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.180
LENGTH
0.125
WIDTH
0.105
DEPTH
0.035
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink