??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB6113AR - Digital output
Bill of material
LB6113AR
PRODUCT_PICTURE
Product Picture
MANUID
LB6113AR
DESCSHORT
Short Description
Digital Output LB6113AR
EAN
4050143064144
MANUTYPEDESC
Manufacturer Type Description
LB6113AR
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.180
LENGTH
0.107
WIDTH
0.128
DEPTH
0.040
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink