??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB6114ER - Digital output
Bill of material
LB6114ER
PRODUCT_PICTURE
Product Picture
MANUID
LB6114ER
DESCSHORT
Short Description
Digital Output with Shutdown Input LB6114ER
EAN
4050143339334
MANUTYPEDESC
Manufacturer Type Description
LB6114ER
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.180
LENGTH
0.107
WIDTH
0.126
DEPTH
0.040
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink