??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HEFA
Description
LB65CQ - Detachable hinge - quick disassembly type - countersunk hole+screw hole type - embedded type - exterior door
Bill of material
LD65CQ-60
CNSORDERNO
LD65CQ-60
SC
Series code
LD65CQ
TYPE
type
Quick disassembly type - counterbore+screw hole type
SUD
Suitable for interior/exterior doors
External door
MQ
material quality
ZDC
ST
Surface treatment/color
Electrophoresis (black)
SP
specifications
60
LOAD
load
15
CKZL
Reference weight
0.17
INFOTEXT
website