??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
HEFA
Description
LB66A_B - Detachable hinge - plug-in type - upper and lower offset type/screw hole type - thickened type - inner/outer door
Bill of material
LD66AQ-64
CNSORDERNO
SC
Series code
TYPE
type
Up and down offset type - screw hole type
SUD
Suitable for interior/exterior doors
Interior door
ID
Insertion direction
MQ
material quality
ZDC
ST
Surface treatment/color
Electrophoresis (black)
SP
specifications
64
LOAD
load
10
CKZL
Reference weight
0.1
INFOTEXT
website