??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LBB,LBBS - Housing Units - Wide Blocks - Single
Bill of material
LBB5
MODEL
Model
LV1
Type
Single
OMAT
Outer Cylinder Material
Aluminum alloy
OSUR
Outer Cylinder Surface treatment
Natural Anode Treatment
LBU
Linear Bearing Used
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR02
d
mm
FIX02
Tolerance
0/- 0.008 mm
FIX04
La
18 mm
FIX06
L1
12 mm
FIX08
h
7 mm
FIX10
H
14.0 mm
FIX12
H1
11.0 mm
FIX14
H2
- mm
FIX16
W
22 mm
FIX18
W1
16.000 mm
FIX20
W2
3.00 mm
FIX22
M
M3 mm
FIX24
d
- mm
FIX26
l
- mm
FIX28
A
- mm
FIX30
(B)
- mm
FIX32
C
0.5 mm
FIX34
Basic Load Rating C (Dynamic)
167 N
FIX36
Basic Load Rating Co (Static)
206 N
FIX38
Mass
14 g
FIX95
PDF
PDF