??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LBBCH - Linear bearing assembly Compact heightening square double lining
Bill of material
LBBCH6
MODEL
model
LBBCH6
LV1
type
Double lining type
LBU
Linear Bearing Used
LBMK
MAT
Material of fixed base
Aluminium alloy
SUR
Surface treatment of fixed base
Natural anode
AOT
Ambient Operating Temp
-20℃~80℃
CODE
code
LBBCH
VAR02
d
mm
FIX02
d tol
0/-0.010 mm
FIX04
D
10 mm
FIX06
(S)
3.0 mm
FIX08
La
46 mm
FIX10
L1
20 mm
FIX12
L2
30 mm
FIX14
h
13 mm
FIX16
W
14 mm
FIX18
H
20 mm
FIX20
l
4 mm
FIX22
M1 (effective length)
M4(8)
FIX24
M2 (effective length)
M4(9)
FIX26
C
4 mm
FIX28
C1
1 mm
FIX30
d1xt
6x5 (for M3 bolt)
FIX32
Basic rated load C (dynamic)
206 N
FIX34
Basic rated load Co (static)
309 N
FIX36
Allowable static moment
2.46 N*m
FIX38
Weight
34 g
FIX95
PDF
PDF