??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LBBDC - Straight bearing assembly heightening square medium
Bill of material
LBBDC6
MODEL
model
LBBDC6
LV1
type
Medium-sized
LBU
Linear Bearing Used
LBD
MAT
Material of fixed base
Aluminium alloy
SUR
Surface treatment of fixed base
Natural anode
AOT
Ambient Operating Temp
-20℃~80℃
CODE
code
LBBDC
VAR02
d
mm
FIX02
d tol
0/-0.01 mm
FIX04
D
12 mm
FIX06
(S)
3.0 mm
FIX08
La
37 mm
FIX10
L1
14 mm
FIX12
L2
24 mm
FIX14
h
14 mm
FIX16
W
16 mm
FIX18
H
22 mm
FIX20
l
5 mm
FIX22
M1 (effective length)
M4(8)
FIX24
M2 (effective length)
M4(11)
FIX26
d1xt
6x5 (for M3 bolt)
FIX28
Basic rated load C (dynamic)
226 N
FIX30
Basic rated load Co (static)
310 N
FIX32
Allowable static moment
1.42 N*m
FIX34
Weight
31 g
FIX95
PDF
PDF